Item number: piCOBOT Electric - ABB
piCOBOT® Electric - ABB
piCOBOT® Electric is a fully electric vacuum pump unit that maximizes the lifting qualities of cobots without the use of compressed air. Light weight and small size, paired with energy efficiency and cutting-edge gripper tools, enable unparalleled performance and flexibility. piCOBOT® Electric dramatically enhances productivity when handling sealed and slightly porous materials and any other application demanding the absence of compressed air.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Fully electric vacuum generation, no compressed-air infrastructure needed.
- Lightweight design and small size enable mounting directly on the cobot tool flange.
- Maximized energy efficiency in all parts and functions. Electrical supply from the cobot arm sufficient to drive the gripper unit.
- The omission of air tubing makes installation easy and enables a completely unrestricted cobot arm movement.
- ABB GoFa Plugin for quick and easy installation/implementation and programming, compatible with GoFa-series CRB 15000.
- Mechanical and electrical interfaces compatible with ABB collaborative robots (GoFa-series CRB 15000).