Suction cup F50MF Thermoelastic polyurethane, 1/4" NPT male, with mesh filter - 1
Número do item: 0101787
9 Variantes

Suction cup F50MF Thermoelastic polyurethane, 1/4" NPT male, with mesh filter

Suction cup of TPU, a mark-free material that leaves no trace on the object being handled. Suitable for flat surfaces. The cleats stop deformation by preventing suction of the object into the cup. The suction cup has good stability and very little movement. Also suitable when the lifting force is parallel to the surface as the cleats increase friction.
Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!

Variantes

  • Ventosa F50MF Poliuretano termoelástico
    0101143
  • Suction cup F50MF Thermoelastic polyurethane, 1/8" NPSF female
    0101785
  • Ventosa F50MF Poliuretano termoelástico, G1/4" macho, com filtro de tela
    0101786
  • Suction cup F50MF Thermoelastic polyurethane, 1/4" NPT male, with mesh filter
    0101787
  • Ventosa F50MF Poliuretano termoelástico, G3/8" macho, com filtro de tela
    0101788
  • Suction cup F50MF Thermoelastic polyurethane, NPT3/8" male, with mesh filter
    0101789
  • Ventosa F50MF Poliuretano termoelástico, 1/8" NPSF fêmea, com filtro de tela
    0101791
  • Ventosa F50MF Poliuretano termoelástico, G1/4" macho, com filtro de tela e válvula de controle de fluxo
    0101793
  • Suction cup F50MF Thermoelastic polyurethane, 1/4" NPT male, with dual flow control valve
    0101794

Características

  • Ventosa de TPU, material livre de marcas que não deixa nenhum rastro no objeto manipulado
  • Adequada para superfícies planas
  • Boa estabilidade e pouco movimento
  • Recomendada quando a força de elevação é paralela à superfície do objeto