Pre-separator inlet 335 cpl-i/f - 1
Número do item: 0243731
2 Variantes

Pre-separator inlet 335 cpl-i/f

Pre-separator inlet is an effective particle separator with low overall height. It’s available for both piFLOW®i and piFLOW®f in two sizes.
Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!

Variantes

  • Pre-separator inlet 210 cpl-i/f
    0243719
  • Pre-separator inlet 335 cpl-i/f
    0243731

Características

  • Removes> 98% of the particles
  • Low height
  • Simple construction
  • Many uses
  • Anti-static design