Pre-separator inlet 210 cpl-Premium - 1
Número do item: 02.43.711
2 Variantes

Pre-separator inlet 210 cpl-Premium

Pre-separator inlet is an effective particle separator with low overall height. It’s available for piFLOW®p in two sizes.
Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!

Variantes

  • Pre-separator inlet 210 cpl-Premium
    02.43.711
  • Pre-separator inlet 335 cpl-Premium
    02.43.736

Características

  • Removes> 98% of the particles
  • Low height
  • Simple construction
  • Many uses
  • Anti-static design