Número do item: 3404026
5 Variantes
Almofada de limpeza D=32, 10 peças
These foam-rubber pads are engineered to clean the inside of pipelines, removing dust, loose particles and light residues from the pipe wall as they pass through. The pads are made in five different variants, each optimized for a specific pipe diameter to ensure effective contact and cleaning performance. The pads are available for the following pipe diameters: Ø32 mm, Ø40 mm, Ø50 mm, Ø75 mm and Ø100 mm. By choosing the pad that matches your pipe size, you secure reliable, repeatable cleaning of the internal pipe surface in each application.
Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!
Variantes
3404026
3404027
3104029
3404028
3404029