Número do item: 0213259
4 Variantes
RPL 8 Sensor Logic Box
Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!
Variantes
0213256
0213257
0213258
0213259
Características
- Minimize interface wiring and maximize utilization of controller inputs by providing termination/ power distribution points for up to 2 inputs.
- Inputs/ Outputs can be either current sourcing (PNP), sinking (NPN), or a combination of the two
- Includes enclosure and cable grips
- Accessible terminals allow for easy wiring
- May be installed into "Snap Track" on DIN mounting
- Solid State logic for long life
- KK's provide "Pass Through" functionality
- RPL's provide "AND" Logic functionality
- RPL can convert PNP signals to NPN and NPN signals to PNP
- US PAT. #6,812,593