GRF 14-95 VP with Viton Rubber Padded Gripper Finger - 1
Número do item: 0213151
17 Variantes

GRF 14-95 VP with Viton Rubber Padded Gripper Finger

Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!

Variantes

  • GRF 14-35 Gripper Finger (Spring Return)
    0213158
  • GRF 14-90 Gripper Finger (Spring Return)
    0213161
  • GRF 14-95 Gripper Finger (Spring Return)
    0213149
  • GRF 14-95 C Gripper Finger (Spring Return)
    0213150
  • GRF 14-95 VP with Viton Rubber Padded Gripper Finger
    0213151
  • GRF 14-120 Gripper finger
    0216262
  • GRF 20-35 Gripper Finger (Spring Return)
    0213159
  • GRF 20-90 Gripper Finger (Spring Return)
    0213162
  • GRF 20-95 Gripper Finger (Spring Return)
    0213152
  • GRF 20-95 C Gripper Finger (Spring Return)
    0213153
  • GRF 20-95 VP with Viton Rubber Padded Gripper Finger
    0213154
  • GRF 20-120 Gripper finger
    0216265
  • GRF 30-35 Gripper Finger (Spring Return)
    0213160
  • GRF 30-90 Gripper Finger (Spring Return)
    0213163
  • GRF 30-95 Gripper Finger (Spring Return)
    0213155
  • GRF 30-95 C Gripper Finger (Spring Return)
    0213156
  • GRF 30-95 VP with Viton Rubber Padded Gripper Finger
    0213157

Características

  • Normally is protected and located with our ZTS and backed-up with the ANF
  • finger guide.
  • Pneumatically single acting, spring return function.
  • Extendable for longer reach using VLR Arm Extensions.
  • Fully compatible with SAS’s modular EOAT gripper system.