VTB 2-1-1/4 X Manifold Block - 1
Número do item: 0214748
7 Variantes

VTB 2-1-1/4 X Manifold Block

Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!

Variantes

  • VTB M5 L Manifold Block
    0212971
  • VTB 1/4 X Manifold Block
    0212972
  • VTB 2-1-1/4 X Manifold Block
    0214748
  • VTB 2-2-1/4 X Manifold Block
    0214750
  • VTB 1/4 JX Manifold Block
    0214746
  • VTB 2-1-1/4 JX Manifold Block
    0214747
  • VTB 2-2-1/4 JX Manifold Block
    0214749

Características

  • Allows for multiple porting of pneumatic vacuum or air circuits.
  • Assures stable attachment to frame profile.
  • Aligns tubing parallel to the frame for clean plumbing.
  • Use with X type profile.