Número do item: 0213108
4 Variantes
GGE 14-120 Elbow Gripper Arm
Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!
Variantes
0213107
0213108
0213110
0213109
Características
- Extends and mounts vacuum cups to mounting clamps.
- Side ported for quick-touch pneumatic hose connectors.
- Top bracket adjusts angle to match contour of part.
- When clamping shafts, maximum recommended torque on M5 clamping screws is 50 in-lbs (5.6 N-m).
- One-piece arm for high strength applications.
- "Green" EOAT application.