WSL 20-100 AL Long Angle Clamp - 1
Número do item: 0214783
16 Variantes

WSL 20-100 AL Long Angle Clamp

Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!

Variantes

  • WSL 14 AL Long Angle Clamp
    0213030
  • WSL 20 AL Long Angle Clamp
    0213031
  • WSL 30 AL Long Angle Clamp
    0213032
  • WSL 20 JX AL Long Angle Clamp
    0214779
  • WSL 30 JX AL Long Angle Clamp
    0214784
  • WSL 14-100 AL Long Angle Clamp
    0214778
  • WSL 20-100 AL Long Angle Clamp
    0214783
  • WSL 10 TRB Long Angle Clamps
    0213037
  • WSL 14 TRB Long Angle Clamps
    0213038
  • WSL 20 TRB Long Angle Clamps
    0213039
  • WSL 30 TRB Long Angle Clamps
    0213040
  • WSL 10 AL Long Angle Clamp
    0213029
  • WSL SH 10 Angle Clamp
    0214772
  • WSL SH 14 Angle Clamp
    0214775
  • WSL SH 20 Angle Clamp
    0214780
  • WSL SH 30 Angle Clamp
    0214785

Características

  • Allows for top mounting of gripper arms and holders to frame profile.
  • Adjustable parallel and perpendicular to the frame.
  • Aluminum clamps are more rigid for instances where precise locating is needed such as GRF gripper fingers and ASZ cutters.
  • Hex head screws available upon request.
  • Use with L-Type, X-Type, JX-Type, HX-Type, and D-Type profile.