EVW 45 JX 45 Degree Connector Plate - 1
Número do item: EVW 45 JX
2 Variantes

EVW 45 JX 45 Degree Connector Plate

Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!

Variantes

  • EVW 45 JX 45 Degree Connector Plate
    EVW 45 JX
  • EVW 45 X 45 Degree Connector Plate
    EVW 45 X

Características

  • Joins two profiles at a 45° angle.
  • Forms a rigid connection
  • Note: Includes screws and channel nuts.