Número do item: 0212894
6 Variantes
piSTAMP Enhanced Blow-Off STX0785x2, 6-6 mm
Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!
Variantes
0212890
0212891
0212892
0212893
0212894
0212895
Características
- Ultra-lightweight decentralized ejector with integrated release function
- Release function based on Exhaust Block principle (EBR), suitable for fast cycle speeds.
- The EBR-function can be manually activated with a built in EBR-button.
- EBR with enhanced blow-off – a shunt line for compressed air will amplify and speed up the part release function. Compressed air consumptions increases a bit vs standard EBR during blow-off.
- Two different ejectors to choose between.
- Ejector with STX nozzle gives extra fast response and a faster release function. Also recommended in very dirty/dusty environments.
- Ejector with Ti nozzle for extra high vacuum flow.
- Generic design and mounting interface, suitable for end-of-arm-tools and suction cup holders used in automotive press-shops.
- O-ring sealed vacuum port (non-threaded).