Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 16, Right hand connection - 1
Número do item: 0121009
24 Variantes

Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 16, Right hand connection

Escolha entre válvulas solenoide, controladas por vácuo ou eletricamente. A válvula controlada por vácuo (Vacustat) desliga o fluxo de ar comprimido para a bomba quando o nível pré-estabelecido é alcançado, e consequentemente o consumo de ar comprimido é minimizado.
Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!

Variantes

  • Vacuum Check Valve VT-1H, G threads, Lock pin 16, Left hand connection
    0125576
  • Vacuum Check Valve VT-1H, G threads, Lock pin 19, Left hand connection
    0125574
  • Vacuum Check Valve VT-1H, G threads, Ball joint, Left hand connection
    0125578
  • Vacuum Check Valve VT-1H, G threads, Lock pin 16, Right hand connection
    0125575
  • Vacuum Check Valve VT-1H, G threads, Lock pin 19, Right hand connection
    0125573
  • Vacuum Check Valve VT-1H, G threads, Ball joint, Right hand connection
    0125577
  • Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 16, Left hand connection
    0109231
  • Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 19, Left hand connection
    0120992
  • Vacuum Check Valve VT-1H with level compensator, G threads, Ball joint, Left hand connection
    0120993
  • Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 16, Right hand connection
    0121009
  • Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 19, Right hand connection
    0121014
  • Vacuum Check Valve VT-1H with level compensator, G threads, Ball joint, Right hand connection
    0121020
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 16, Left hand connection
    0125582
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 19, Left hand connection
    0125580
  • Vacuum Check Valve VT-1H, NPT threads, Ball joint, Left hand connection
    0125584
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 16, Right hand connection
    0125581
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 19, Right hand connection
    0125579
  • Vacuum Check Valve VT-1H, NPT threads, Ball joint, Right hand connection
    0125583
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 16, Left hand connection
    0121030
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Left hand connection
    0121042
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Ball joint, Left hand connection
    0121060
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 16, Right hand connection
    0121029
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Right hand connection
    0121043
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Ball joint, Right hand connection
    0121061

Características

  • Mantém o nível de vácuo em aplicações seladas para operação segura.
  • Válvula de checagem de sopro incorporada, para uma rápida liberação do objeto.
  • Disponível com pino trava 16, 19 e junta esférica, padrão industrial.
  • Disponivel com compensador de nivel parra compensar diferenças de nível do objeto.