Filtro de vácuo 1", aço - 1
Número do item: 3116709
4 Variantes

Filtro de vácuo 1", aço

The vacuum filters are recommended when there are lower hygienic requirements in the facility and no food requirements or antistatic properties are needed. They are lightweight, made of plastic, and have a filter grade of 5-10 µm. They may be used where extra venting is required (due to material characteristics or the process setup). One example is to cover the venting hole on transition pieces (3) under the conveyor body (1) when the material is emptied into a silo/hopper (4) or other equipment. In this case, venting is needed to ensure a smoother material transition as the vent evens the pressure.
Faça login ou crie uma conta para acessar todo o nosso conteúdo e recursos!

Variantes

  • Filtro de vácuo 2 1/2", aço
    0211036
  • Filtro de vácuo 1 1/2", aço
    3116654
  • Filtro de vácuo 1", aço
    3116709
  • Filtro de vácuo G2", aço
    3116710

Características

  • Adequado para filtrar poeira e outras pequenas partículas do fluxo de vácuo.
  • Reduz o risco de parada de máquina ou interrupção na bomba.