Numer przedmiotu: 0121636
8 Warianty
Przenośnik próżniowy piFLOW®c21 - C2101-120 NBR Tekstylny Al Ø32 1,0 litra
The compact vacuum conveyor, built to fit where others can't. piFLOW®c21 brings vacuum conveying into the smallest spaces in your line. It is engineered with an integrated pump head, top product inlet and a 316L stainless-steel body – a great choice for small-batch processes. It integrates well with a wide range of OEM-machines — like sachet and stick-pack lines, IBC feeding, or 3D printer loading. Also suitable for coffee transfers into small tanks and roasters, seasoning and spice dosing and chips lines, as well as capsule and tablet press feeding or for small granule transfers. piFLOWc21 is fast to specify, fast to install, and easy to maintain.
Zaloguj się lub utwórz konto, aby uzyskać dostęp do wszystkich naszych treści i funkcji!
Warianty
0121636
0121637
0121638
0121639
0121652
0121653
0121658
0121659
Funkcje
- Compact design – fits where others can't
- Integrated pump head – clean machine integration
- Top product inlet – protects the textile filter
- 316L stainless-steel body
- Closed, dust-free vacuum conveying
- Fast to specify and order
- Low build height
- Easy filter access and simple maintenance
- Comes with fastening girdles
- The NBR variants have antistatic properties.
- Suitable for food and pharma industry applications with low requirements. Please note that no certificates are available for the product.
- Customized product variants are available upon request.