Dyrektywa UE 2024/3019: co oznacza czwarty etap oczyszczania dla Twojej oczyszczalni

Opublikowano 15.09.2026
Dyrektywa UE 2024/3019: co oznacza czwarty etap oczyszczania dla Twojej oczyszczalni

Since the entry into force of Directive (EU) 2024/3019 on urban wastewater treatment, European wastewater operators have been on a clock. Every treatment plant serving more than 150,000 population equivalents (PE) must be equipped with a quaternary – fourth – treatment stage, with phased deadlines extending to 2045. 
For many plant operators, the implications are still settling in. This article explains what is changing, why, and what plant managers should be thinking about now – well before procurement begins.


Why a fourth stage is needed 

The three conventional treatment stages – mechanical, biological, and chemical – remove solids, organic load, and nutrients effectively. What they cannot reliably remove are micropollutants: pharmaceutical residues, contrast agents used in medical imaging, hormones, and a wide range of other trace contaminants. 
These substances pass through conventional treatment unchanged and reach surface waters in measurable concentrations. The OECD has identified pharmaceutical residues in freshwater as a growing risk to aquatic ecosystems and, indirectly, to drinking water sources. The European Environment Agency reports detectable levels of pharmaceuticals in surface waters across all member states surveyed. 
The fourth stage is designed specifically to capture these substances – typically through adsorption on activated carbon or oxidation processes such as ozonation. 


What the directive requires 

The directive applies to all urban wastewater treatment plants serving more than 150,000 PE. 
Member states must achieve full implementation by 2045, with intermediate milestones starting in 2033. 
In Germany alone, roughly 10,000 wastewater treatment plants are in operation, of which approximately 3,000 fall within scope and must be upgraded. 
Other European countries face proportionally similar obligations as they translate the directive into national law. 


Why this is a strategic decision, not just a technical one 

For plant managers and municipal operators, the fourth stage is one of the largest capital investments most plants will make this decade. The decisions made now will shape operating cost, staffing requirements, and compliance posture for 20 years or more.

Three questions deserve early attention: 
Which adsorbent or process fits your influent profile? Activated carbon is the most common choice and is well understood, but dosing reliability varies dramatically between providers. 

How will the dosing system behave in daily operation? Powdered activated carbon presents real handling challenges especially in the dry bulk handling and dosing step: bridging and ratholing in silos and hoppers, unstable flow in very small feeders, dust and gradual buildup on internal surfaces. In the aeration or contact tank, many operators also describe a “cocoa effect” – PAC floating and clumping on the water surface before it fully wets and sinks – but that in‑tank behaviour is mainly a question of mixing and tank design, not something the bulk material handling alone can remove. 


What is the operational complexity over 20 years? Some fourth-stage solutions are technically complete but operationally fragile. Others prioritize robustness and simplicity. The difference shows up not in the procurement quote, but in the lifecycle cost. 


What to do next 

If your plant is above the 150,000 PE threshold – or close to it – the time to start scoping is now, not when the deadline approaches. Early movers have access to better engineering support, more flexible budgeting, and the ability to learn from pilot installations before committing. 

For a quick reference on core concepts mentioned here, see the explainer "What does "PE" mean in a wastewater treatment plant?" and "Activated carbon vs. ozonation – a quick comparison for fourth-stage planning". 
Next in the series: how to compare activated carbon vs. ozonation, and what to look for in a dosing system that has to run reliably for 20 years.

Discover more insights

Insights
30.10.2026

Od domysłów do kontroli: dlaczego identyfikowalność części zamiennych ma znaczenie w przetwarzaniu proszków

W wielu zakładach wiedza o częściach zamiennych tkwi w głowach pracowników, na zużytych etykietach i w starych potwierdzeniach zamówień. Działa to tak długo, dopóki ktoś nie odejdzie, etykieta nie wyblaknie lub audytor nie zada pytania, na które nikt nie potrafi odpowiedzieć. Dla kierownika operacyjnego jest to problem związany z kontrolą, a nie szczegół dotyczący konserwacji.
Od domysłów do kontroli: dlaczego identyfikowalność części zamiennych ma znaczenie w przetwarzaniu proszków
Insights
30.10.2026

PFAS w linii produkcyjnej: co ograniczenia UE oznaczają dla sprzętu procesowego

Większość dyskusji na temat PFAS skupia się na produktach konsumenckich, takich jak patelnie z powłoką nieprzywierającą i kurtki outdoorowe. Jednak PFAS są również stosowane w sprzęcie przemysłowym: uszczelkach, uszczelnieniach, powłokach i materiałach filtracyjnych. Dla każdego, kto jest odpowiedzialny za zakład produkcyjny, pytanie nie brzmi już, czy PFAS zostaną objęte regulacjami, ale jak szybko Twój sprzęt i łańcuch dostaw będą w stanie się dostosować.
PFAS w Twojej linii produkcyjnej: co ograniczenia UE oznaczają dla sprzętu procesowego
Insights
30.10.2026

Argumenty biznesowe przemawiające za przejściem na filtr spiekany firmy Piab

„Przeprowadziliśmy setki testów, ale nie udało nam się zasymulować pęknięcia”. To cytat z naszego filmu, ale wytrzymałość to tylko część historii. Dla działów operacyjnych i zaopatrzenia prawdziwe pytania dotyczą tego, jak filtr wpływa na kontrolę, zgodność z przepisami i stabilność produkcji, a także ile wysiłku wymaga zmiana. Oto, jak filtr spiekany odpowiada na każde z tych pytań.
Argumenty biznesowe przemawiające za filtrem spiekanym firmy Piab: identyfikowalność, zgodność z przepisami i kontrola
Insights
30.10.2026

Transport proszków: co się zmienia i jak się dostosować

W większości zakładów transport proszków zwraca uwagę dopiero wtedy, gdy coś się zatrzymuje. Pompa, filtr i przenośnik działają w tle – wystarczy je raz skonfigurować i nie trzeba się nimi więcej zajmować. Ten zwyczaj ulega jednak zmianie. Dowiedz się, co stoi za tą zmianą i jakie wymagania musi spełniać sprzęt transportowy nowej generacji.
Transport proszków: co się zmienia i jak się dostosować
Insights
15.09.2026

Co oznacza skrót „PE” w oczyszczalni ścieków?

Co oznacza skrót „PE” w oczyszczalni ścieków?
View all

Do you need help choosing the right product?

Get free advice from our engineers

Kraj
Chcę otrzymać najnowsze wiadomości
Rozwiązania do transportu

Udostępnij artykuł