품목 번호: 3222129
3 변형
Vacuum pump MINI X5L, conn. C, NBR seals
COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!
변형
3222127
3222127A
3222129
특징
- Extra vacuum level to 93 -kPa
- Small size and low weight
- Use in tightly sealed or non-porous applications