품목 번호: 0122897
7 변형
piINLINE® vacuum generator MINI Pi, 8-8 mm
piINLINE® are small light-weight inline ejectors that use the patented COAX® technology inside. They can be mounted directly on a hose close to the suction cup (or point of suction). Piab’s piINLINE® ejector program offers much better performance with at least 40-50% lower energy consumption compared to competing inline single-stage ejectors in corresponding sizes. Inline vacuum generators are especially common in electronic/semiconductor pick-and-place applications, dedicated packaging equipment, injection-molding automation and unloading/loading metal forming machines (bending, punching and laser-cutting).
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!
변형
0122025
0122894
0122895
0122896
0122897
0122898
0205550
특징
- Patented COAX® cartridge technology.
- High vacuum flow capacity in relation to energy consumption.
- Low weight inline design with push-in fittings for vacuum and compressed air.
- Quick and easy installation directly on the hose.
- Si cartridge for extra vacuum flow.
- Pi cartridge for high performance at low feed pressures.
- Xi cartridge when high flow and deep vacuum is needed.