In-line filter 25 micron, luer - 1
품목 번호: 3116706
4 변형

In-line filter 25 micron, luer

To filter dust and other small particles from the vacuum flow. Reduces the risk of operation breakdown or stoppage in the pump.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • In-line filter 25 micron, barbed
    3116705
  • In-line filter 25 micron, luer
    3116706
  • In-line filter 10 micron, barbed
    0128623
  • In-line filter 10 micron, luer
    0128622

특징

  • Translucent, inert polypropylene housing allows for visual inspection.
  • These miniature filters can be used on compressed air lines or vacuum lines to protect vacuum pumps, vacuum switches and valves from contamination.
  • Filter is constructed of chemically inert porous polyethylene and has a recommended working pressure up to 0.45 MPa.