일반 유도형 진공스위치 (노브 조절) - 1
품목 번호: 3116064
4 변형

일반 유도형 진공스위치 (노브 조절)

Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • Vacuum switch, inductive universal, adjustable with knob Ø6
    0104350
  • 일반 유도형 진공스위치 (노브 조절)
    3116064
  • Vacuum switch, inductive universal, preset (Signal range 10 -kPa)
    3116089
  • Vacuum switch, inductive universal, preset (Signal range 30 -kPa)
    3116090

특징

  • Converts a vacuum level to a digital signal, 24 VDC.
  • Vacuum-actuated membrane linked to a proximity-inductive universal switch.
  • Integrated cable with open ends included.
  • PNP NO/NC or NPN NO/NC output functions.
  • The switch must be connected in series with the load.