Vacuum switch VS4016, G1/8" male, 50 -kPa - 1
품목 번호: 0110249
6 변형

Vacuum switch VS4016, G1/8" male, 50 -kPa

Our line includes inductive universal, electro-mechanical and pneumatic vacuum switches that are pre-set or adjustable.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • 진공 스위치 VS4015, Ø6, 30 -kPa
    0110245
  • Vacuum switch VS4015, Ø6, 50 -kPa
    0110246
  • Vacuum switch VS4015, Ø6, 70 -kPa
    0110247
  • 진공 스위치 VS4016, G1/8" 수나사, 30 -kPa
    0110248
  • Vacuum switch VS4016, G1/8" male, 50 -kPa
    0110249
  • Vacuum switch VS4016, G1/8" male, 70 -kPa
    0110250

특징

  • Pre-set vacuum switch with digital output.
  • Very low weight and small format, push-in or thread connections.
  • PNP NO/NC or NPN NO/NC output functions.