Level compensator G1/8" - 1
품목 번호: 3350069
4 변형

Level compensator G1/8"

Adjust differences in levels, for example on lifting devices with several suction cups.There is then less demand for exact positioning of vacuum handling device. Level compensators will also provides a certain degree of shock and vibration absorption.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • Level compensator G1/2" with stiffer spring
    0114291
  • Level compensator M5
    3350068
  • Level compensator G1/8"
    3350069
  • Level compensator G1/2"
    3350071

특징

  • Adjust differences in levels, for example on lifting devices with several suction cups on a frame.
  • A level compensator is often advantageous since it places less demand on exact vertical positioning, for example on a handling robot.
  • The level compensator provides a certain degree of shock absorption.
  • Level Compensator G1/2" with stiffer spring is identical to standard level compensator G1/2" except for thicker spring material. Suits e.g. robot vision systems in applications such as auto-racking.