품목 번호: 0214588
4 변형
RC 20-S Rotary Cylinder
Allows for 0-180° rotational motion.Adjustable angle with rubber bumpers.Double acting.*Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TPRequirementsMaximum air pressure 87 psi (6 bar).Requires filtered dry air.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!
변형
0214587
0214588
0214589
0214590
특징
- Allows for 0-180° rotational motion.
- Adjustable angle with rubber bumpers.
- Double acting.
- *Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP
Requirements
Maximum air pressure 87 psi (6 bar). - Requires filtered dry air.