품목 번호: 0214453
5 변형
ISC 8-40 Indexing Cylinder
Allows for indexing motion on linear bearings.Adjustable end stop.Double acting.*Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TPRequirements:Maximum air pressure 87 psi (6 bar).Requires filtered dry air.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!
변형
0214450
0214451
0214452
0214453
0214454
특징
- Allows for indexing motion on linear bearings.
- Adjustable end stop.
- Double acting.
- *Optional sensor: RRK-93, RRK-93-TP, RRK-M9P, or RRK-M9P-TP
- Requirements:
- Maximum air pressure 87 psi (6 bar).
- Requires filtered dry air.