품목 번호: 0214171
3 변형
ASP430F-02-06S Flow Control with Pilot Check Valve
One-touch flow controlAllows for fine control of gripper and cylinder speed withough loss of clamping pressureCan be used on inlet or exhaust portsPilot Check Valve gives added security by providing a back up air supply
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!
변형
0214170
0214171
0214172
특징
- One-touch flow control
- Allows for fine control of gripper and cylinder speed withough loss of clamping pressure
- Can be used on inlet or exhaust ports
- Pilot Check Valve gives added security by providing a back up air supply