Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 19, Right hand connection - 1
품목 번호: 0121014
24 변형

Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 19, Right hand connection

솔레노이드, 전기 또는 진공-제어 밸브 중에서 선택하십시오. 진공제어용 밸브(Vacustat)는 사전설정된 값에 도달하면 압축공기의 펌프로의 흐름을 차단하여 결과적으로 압축공기의 소비량을 최소화합니다.
로그인하거나 계정을 생성하여 모든 콘텐츠와 기능에 액세스하세요!

변형

  • Vacuum Check Valve VT-1H, G threads, Lock pin 16, Left hand connection
    0125576
  • Vacuum Check Valve VT-1H, G threads, Lock pin 19, Left hand connection
    0125574
  • Vacuum Check Valve VT-1H, G threads, Ball joint, Left hand connection
    0125578
  • Vacuum Check Valve VT-1H, G threads, Lock pin 16, Right hand connection
    0125575
  • Vacuum Check Valve VT-1H, G threads, Lock pin 19, Right hand connection
    0125573
  • Vacuum Check Valve VT-1H, G threads, Ball joint, Right hand connection
    0125577
  • Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 16, Left hand connection
    0109231
  • Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 19, Left hand connection
    0120992
  • Vacuum Check Valve VT-1H with level compensator, G threads, Ball joint, Left hand connection
    0120993
  • Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 16, Right hand connection
    0121009
  • Vacuum Check Valve VT-1H with level compensator, G threads, Lock pin 19, Right hand connection
    0121014
  • Vacuum Check Valve VT-1H with level compensator, G threads, Ball joint, Right hand connection
    0121020
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 16, Left hand connection
    0125582
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 19, Left hand connection
    0125580
  • Vacuum Check Valve VT-1H, NPT threads, Ball joint, Left hand connection
    0125584
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 16, Right hand connection
    0125581
  • Vacuum Check Valve VT-1H, NPT threads, Lock pin 19, Right hand connection
    0125579
  • Vacuum Check Valve VT-1H, NPT threads, Ball joint, Right hand connection
    0125583
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 16, Left hand connection
    0121030
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Left hand connection
    0121042
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Ball joint, Left hand connection
    0121060
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 16, Right hand connection
    0121029
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Lock pin 19, Right hand connection
    0121043
  • Vacuum Check Valve VT-1H with level compensator, NPT threads, Ball joint, Right hand connection
    0121061

특징

  • 안전한 작동을 위하여 밀폐되는 응용분야에서 진공이 없어지지 않게 잡아주는 역활의 체크밸브.
  • 물체를 빠르게 놓아 주는 내장용 진공파기용 체크밸브.
  • 산업표준인 잠금핀 16, 19 또는 볼조인트 취부가 선택사양으로 제공.
  • 흡착물의 수평이 다른 점을 보정하여 주는 레벨완충기 선택 옵션.
  • 블로우 오프를 위해 4mm (5/32 ”) 튜브와 80psi 이하를 사용하는 것이 좋습니다.
  • 진공을 위해 6mm (1/4”) 튜브와 80psi 이하의 튜브를 사용하는 것이 좋습니다.
  • 공통 매니폴드의 동일한 라인 길이는 블로우오프 및 진공 모두에 사용해야 합니다.
  • 공구당 최대 (12) 개.