성공사례

57 개의 기사
Palletizing of bags with road salt
2020. 2. 4.

Piab’s hybrid bag gripper increased productivity by 33%

Sapho can now palletize 9 bags per minute instead of 6 with the old system and the process runs smoothly without damaging the road salt bags.

Kenos® vacuum gripper
2017. 9. 20.

파이아브(Piab)의 키노스(Kenos®) 폼 그리퍼의 달콤한 성공

하나의 키노스(Kenos®) 그리퍼가 크기와 무게가 다른 여러 박스를 들어 올림으로써 팔레타이징 효율이 두 배가 됩니다.

piFLOW®t with piGENTLE®
2017. 6. 26.

Future proof conveying system for handling different types of tablets in a gentle but efficient way

We observed during the tests that piFLOW®t with piGENTLE® gave outstanding results.

Press shop
2017. 5. 18.

Friction cups increase production by 33%

The Piab DCF friction cups released the parts much faster as compared to the competitive cups allowing to increase the press speed going from 10 SPM to 13 SPM.

Reduced assembly costs thanks to a piCOMPACT® all-in-one ejector
2017. 5. 4.

파이콤팩트(piCOMPACT®) 올인원 이젝터로 설치 비용을 절감

파이콤팩트(piCOMPACT®) 진공이젝터로 교체함으로써 설치 수고를 줄여 시간을 절약할 수 있었습니다.

Spices
2017. 4. 25.

오염 문제에 대한 분리형 컨베이어 시스템

파이아브(Piab)의 진공 컨베이어 파이플로우 에프(piFLOW®f)를 사용하면 알레르기 생성물에 대한 노출이 최소화되고 세척 과정이 현저하게 줄어 듭니다.

Stamping line with Piab friction cups
2017. 1. 24.

Piab friction cups stamp out almost 700,000 more parts

The Piab friction cups provide a strong grip on oily surfaces and can withstand high shear forces resulting in parts no longer dropped and savings in damaged parts.

Dust-free filling
2016. 12. 6.

Dust-free filling thanks to the piFLOW®t vacuum conveyor with pre-separator

The customer opted for the Piab solution because we were able to achieve almost dust-free filling of the drying agent.

piFLOW®t tablet conveyor
2016. 11. 29.

Strong reduction of chipping tablets by using our piFLOW®t tablet conveyor with pre-separator

The tablets can now be transported more product-friendly, resulting in a considerable reduction of scrap products.

SAR robot with piCOMPACT®10X
2016. 6. 21.

SAR – A robot integrator saves 50% of air costs

The customer could use the robot to its full potential and still save 50% on air. Also, the installation time was extremely fast.

Vacuum conveyor piFLOW®f
2016. 5. 11.

Sugar sieving output increased by 30% in the Confectionary/Candy segment

The process is now automated and due to less downtime for cleaning, the customer achieves a capacity increase of 30%.

Split unit vacuum conveyor
2016. 4. 25.

Piab vacuum conveyor solves contamination issue

The split design of the Piab vacuum conveyor fulfilled the customer’s need of isolating the filter from the product receiver.

piFLOW®p vacuum conveyor
2016. 3. 2.

Safety first for chemical company using Piab vacuum conveyors

Piab’s dust-tight design reduced product loss to atmosphere providing for a cleaner, safer work environment and less product waste.

Suction cup RB20x40P
2016. 2. 28.

로봇 생산의 70% 향상

직사각형 진공 패드와 코악스(COAX®) 기술을 통해 주문자 상표 부착 생산(OEM) 업체는 떨어지는 스낵의 수를 대폭 줄임으로써 생산성을 향상 시켰습니다.

Value Line® suction cups lifting a box
2016. 2. 16.

포장 산업의 글로벌 OEM

OEM은 생산성 목표를 달성하면서 이 기계로 비용을 절감한다는 목표를 달성하였습니다. 최종 고객은 사고율과 인체 공학적인 문제를 줄임으로써 생산성이 향상되는 것을 지켜 보았습니다.