piBASIC 100 with central exhaust Mk3 for volume 28L - 1
Numero dell'articolo: 0224325
8 Varianti

piBASIC 100 with central exhaust Mk3 for volume 28L

To optimize, upgrade or complete a conveyor, Piab offers also the vacuum pumps/generators as a stand alone.
Accedi o crea un account per accedere a tutti i nostri contenuti e funzionalità!

Varianti

  • piBASIC 100 with central exhaust Si32-3 x 4
    0206756
  • piBASIC 200 with central exhaust Si32-3 x 8
    0207813
  • piBASIC 400 with central exhaust Si32-3 x 16
    0207814
  • piBASIC 600 with central exhaust Si32-3 x 21
    0207815
  • piBASIC 100 with central exhaust Mk3 for volume 28L
    0224325
  • piBASIC 200 with central exhaust Mk3 for volume 28L
    0224356
  • piBASIC 400 with central exhaust Mk3 for volume 28L
    0224357
  • piBASIC 600 with central exhaust Mk3 for volume 28L
    0224358

Caratteristiche

  • Tecnologia brevettata COAX®
  • Montaggio laterale per ridurre gli ingombri in altezza
  • Possible to connect with central exhaust
  • Elevata portata aspirata
  • Dimensioni compatte e peso ridotto
  • Design modulare