VU EP-ECU Valve unit for piFLOW® vacuum conveyor - 1
Numero dell'articolo: 0248353

VU EP-ECU Valve unit for piFLOW® vacuum conveyor

The VU EP-ECU valve unit is designed for seamless integration with Piab vacuum conveyor systems with filter monitoring function. It features electro-pneumatic valves that work with the ECU-15FM control unit to manage all conveyor functions, ensuring precise and efficient operations. Built with durable ASTM304 material, it operates within a temperature range of 5-50°C and is rated IP65 for safety. The unit supports easy installation and maintenance, making it ideal for industrial environments.
Accedi o crea un account per accedere a tutti i nostri contenuti e funzionalità!

Caratteristiche

  • Valve unit with electro-pneumatic valves that can be used to control Piab’s vacuum conveyors together with ECU-15 or ECU-15FM.
  • Simple installation: Prepared for connection to the vacuum conveyor’s main functions.
  • The valve unit has an electrical connection with an 12-pin M12 connector, 10 m length.