Numero dell'articolo: 0214562
2 Varianti
PGR 16-S Parallel Gripper
Double acting.Tapped holes in gripper arms allow for easy jaw attachment.Compatible with standard mounting clamps when combined with the appropriate ADG and a VLR Arm Extension.*Optional sensor: RRK-Y59B, RRK-Y59B-TP, RRK-Y7P or RRK-Y7P-TPRequirements: Maximum air pressure 87 psi (6 bar).Requires filtered dry air.
Accedi o crea un account per accedere a tutti i nostri contenuti e funzionalità!
Varianti
0214561
0214562
Caratteristiche
- Double acting.
- Tapped holes in gripper arms allow for easy jaw attachment.
- Compatible with standard mounting clamps when combined with the appropriate ADG and a VLR Arm Extension.
- *Optional sensor: RRK-Y59B, RRK-Y59B-TP, RRK-Y7P or RRK-Y7P-TP
- Requirements:
- Maximum air pressure 87 psi (6 bar).
- Requires filtered dry air.