FBG - 1
Numéro d'article: FBG

FBG

Heavy-duty rails and bearings with double seals.Simple bag width adjustment by loosening 8 bolts.Solid stainless-steel Gripper Fingers, radiused ends to avoid damage to the bag.Adjustable Decking Plates are independent of Gripper Fingers which enables a very tight loading pattern and squared-up bags.Top-mounted bag clamps secure the bag, allows high speed traversing, faster load times.High-flow pneumatic solenoid valves for fast movements.Reliable ultrasonic bag presence sensor.Custom adaptor plate to accommodate any robot interface.Accessories options to your bag gripper:Slip Sheet includes: Stroking pneumatic cylinders equipped with Duraflex cups and 1 PIAB COAX vacuum generator with vacuum confirmation switch.Pallet Hook option includes*: Rotating pallet hooks that can pick up a pallet, equipped with an ultra-sonic pallet presence sensor. Hooks are controlled via one pneumatic cylinder. Valve Package Options: Discrete I/O – standard is the default option, though your bag gripper can be equipped with DeviceNet, Ethernet or Custom.
Connectez-vous ou créez un compte pour accéder à tout notre contenu et fonctionnalités!

Fonctionnalités

  • Heavy-duty rails and bearings with double seals.
  • Simple bag width adjustment by loosening 8 bolts.
  • Solid stainless-steel Gripper Fingers, radiused ends to avoid damage to the bag.
  • Adjustable Decking Plates are independent of Gripper Fingers which enables a very tight loading pattern and squared-up bags.
  • Top-mounted bag clamps secure the bag, allows high speed traversing, faster load times.
  • High-flow pneumatic solenoid valves for fast movements.
  • Reliable ultrasonic bag presence sensor.
  • Custom adaptor plate to accommodate any robot interface.
  • Accessories options to your bag gripper:
  • Slip Sheet includes: Stroking pneumatic cylinders equipped with Duraflex cups and 1 PIAB COAX vacuum generator with vacuum confirmation switch.
  • Pallet Hook option includes*: Rotating pallet hooks that can pick up a pallet, equipped with an ultra-sonic pallet presence sensor. Hooks are controlled via one pneumatic cylinder.
  • Valve Package Options: Discrete I/O – standard is the default option, though your bag gripper can be equipped with DeviceNet, Ethernet or Custom.