Número de artículo: 0210923
3 Variantes
Adaptor fitting G3/8" male - G3/8" male
The Piab fitting adapters are suitable for use together with Piab suction cups, level compensators, vacuum generators and other end-of-arm tooling (EOAT) components.
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.
Variantes
0210306
0210308
0210923
Características
- Enables use of existing fitting size of suction cup, level compensator or vacuum line and adapt to vacuum system.
- Made of anodized aluminum.
- Included o-rings, to ensure air-tightness in vacuum applications.