Gripper pliers GZ25, jaw 00-90 GZ25-AS55-00-90 - 1
Número de artículo: 0216307
7 Variantes

Gripper pliers GZ25, jaw 00-90 GZ25-AS55-00-90

Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.

Variantes

  • GZ25-AS55-00-00 Gripping plier plain jaws
    0213404
  • GZ25-AS55-10-10 Gripping plier standard jaws
    0213405
  • GZ25-AS55-10-95 Gripping plier standard jaws/sensor jaw
    0213406
  • GZ25-AS55-60-60 Gripping plier standard jaws, rubberized
    0213407
  • Gripper pliers GZ25, jaw 00-90 GZ25-AS55-00-90
    0216307
  • Gripper pliers GZ25, jaw 00-95 GZ25-AS55-00-95
    0216308
  • Gripper pliers GZ25, jaw 10-90 GZ25-AS55-10-90
    0216309

Características

  • Movement of the jaws by two pistons.
  • No inside recuperating spring, therefore no loss of power.
  • A wide range of jaws which can be combined among each other.
  • Position query of the jaws possible.
  • Mounting diameter D = 20 mm or M17 x 1
  • 100 % compatible with common products.
  • All components are anodized and offer excellent gliding properties as well as the best possible wearing protection.
  • Sensor with 2m cable (version -90 / -91).
  • Sensor with 0.3 m cable and M8 connector (version -95).
  • Easy jaw change by loosening of the safety caps.