Número de artículo: 0216297
17 Variantes
Gripper pliers GZ20, jaws: 00-00 GZ20-AS50-00-00
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.
Variantes
0213345
0213346
0213347
0213348
0213349
0213350
0213351
0213352
0216297
0216300
0216301
0216298
0216299
0216302
0216303
0216304
0216306
Características
- Movement of the jaws by two pistons.
- No inside recuperating spring, therefore no loss of power.
- A wide range of jaws which can be combined among each other.
- Mounting diameter D = 20 mm or M17 x 1
- 100 % compatible with common products.
- All components are anodized and offer excellent gliding properties as well as the best possible wearing protection.
- Sensor with 2m cable (version -90 / -91).
- Sensor with 0.3 m cable and M8 connector (version -95).
- Easy jaw change by loosening of the safety caps.