Número de artículo: 0212938
9 Variantes
SWM 3 Quick Change Mounting Chuck
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.
Variantes
0212936
0212937
0212938
0212939
0212940
0212941
0214628
0214630
0214629
Características
- Adaptable to every robot.
- Economical one-time investment per robot.
- Makes EOAT interchangeable between robots.
- Minimizes downtime during setup changes.
- EOAT Gripper stays aligned & secure.
- Integrated pneumatic quick disconnect system.
- Lightweight aluminum base plates for standard applications.
- An auxiliary manifold can be attached to the side of the chuck to provide additional pneumatic quick disconnect ports.
- E-type (Economy): Mounting chuck without pneumatic fittings for cost savings and weight reduction
- E-type (Economy): Best used when pneumatic connectors from robot are near to the EOAT or when EOAT may be close to the robot payload.