L04-M3 Male Elbow - 1
Número de artículo: 0214514
9 Variantes

L04-M3 Male Elbow

Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.

Variantes

  • L04-M5-10 Male Elbow
    0212980
  • L04-01S Male Elbow
    0212981
  • L04-02S-10 Male Elbow
    0214513
  • L04-M3 Male Elbow
    0214514
  • L06-M5-10 Male Elbow
    0212982
  • L06-01S-10 Male Elbow
    0212983
  • L06-02S-10 Male Elbow
    0212984
  • L08-01S-10 Male Elbow
    0212985
  • L08-02S-10 Male Elbow
    0212986

Características

  • Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
  • Fluid: air, water
  • Operating pressure range: -100kPa~1MPa
  • Release collar allows easy removal of tubing without causing damage to the tube
  • This product is not intended for use in potable water systems
  • Fits standard female threads: BSP, BSPT, G, Rc
  • * Sold in Packs of 10