Número de artículo: 0212983
9 Variantes
L06-01S-10 Male Elbow
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.
Variantes
0212980
0212981
0214513
0214514
0212982
0212983
0212984
0212985
0212986
Características
- Accepts FEP, PFA, nylon, soft nylon, and polyurethane tubes
- Fluid: air, water
- Operating pressure range: -100kPa~1MPa
- Release collar allows easy removal of tubing without causing damage to the tube
- This product is not intended for use in potable water systems
- Fits standard female threads: BSP, BSPT, G, Rc
- * Sold in Packs of 10