Número de artículo: 0213375
10 Variantes
BVAE32-EHG10-20 Movable vacuum unit with single stroke guided
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.
Variantes
0213368
0213369
0213370
0213371
0213372
0213373
0213374
0213375
0213376
0213377
Características
- Movable vacuum unit BVAE32 with double stroke
- Activity: double-acting.
- Fixing possibility on two sides.
- Adjustable low profile linear guide.
- Including adapter for vacuum suction cup.
- For distance clips refer to DK16.
- For suction cup adapters refer to SA - AG3/8 - G1/8 - M8 and SA - IG1/4 - G1/8 - M8.
- Connection diameter 25 mm.