Número de artículo: 0213269
3 Variantes
AR25 x 5 Round aluminum profile
Inicie sesión o cree una cuenta para acceder a todo nuestro contenido y funciones.
Variantes
0213268
0213269
0213270
Características
- The aluminum pipes consist of a special aluminum alloy
- and are in a position to bear enormous forces.
- Intermediate lengths available.
- Standard length 2000 mm.
- For suitable sealing caps refer to VSK25 and VSK40.
- The surfaces are refined / anodized.