COAX® cartridge MIDI Xi40-3, sealings in Viton® - 1
Item number: 01.24.794
6 Variants

COAX® cartridge MIDI Xi40-3, sealings in Viton®

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Login or create account to access all our content and features!

Variants

  • COAX® cartridge MIDI Xi40-3
    01.18.724
  • COAX® cartridge MIDI Xi40-3, extra non-return valve
    01.18.725
  • COAX® cartridge MIDI Xi40-3, holding cap
    01.18.759
  • COAX® cartridge MIDI Xi40-3, holding cap, extra non-return valve
    01.18.760
  • COAX® cartridge MIDI Xi40-3, sealings in Viton®
    01.24.794
  • COAX® cartridge MIDI Xi40-3, extra non-return valve, sealings in Viton®
    01.24.796

Features

  • Three-stage COAX® cartridge – MIDI – with high initial vacuum flow.
  • Deep end vacuum level, 28.1 -inHg.
  • High vacuum flow at deep vacuum levels, 21-28.1 -inHg.
  • Quick response time when deep vacuum is needed.
  • The all-round characteristics makes it suitable for sevaral type of vacuum applications.
  • Used in P5010, P6010, P6040 and VGS™5010.