COAX® cartridge MIDI Xi40-2, holding cap - 1
Item number: 0118757
4 Variants

COAX® cartridge MIDI Xi40-2, holding cap

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Login or create account to access all our content and features!

Variants

  • COAX® cartridge MIDI Xi40-2
    0118747
  • COAX® cartridge MIDI Xi40-2, extra non-return valve
    0118748
  • COAX® cartridge MIDI Xi40-2, holding cap
    0118757
  • COAX® cartridge MIDI Xi40-2, holding cap, extra non-return valve
    0118758

Features

  • Two-stage COAX® cartridge – MIDI – with small mounting dimensions for limited spaces.
  • Deep end vacuum level, 28.1 -inHg.
  • High vacuum flow at deep vacuum levels, 21 to 28.1 -inHg.
  • Quick response time when deep vacuum is needed.
  • The all-round characteristics makes it suitable for sevaral type of vacuum applications.
  • Used in P5010 and VGS™5010.