COAX® cartridge MINI Si08-2, holding cap, extra non-return valve - 1
Item number: 0113589
4 Variants

COAX® cartridge MINI Si08-2, holding cap, extra non-return valve

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Login or create account to access all our content and features!

Variants

  • COAX® cartridge MINI Si08-2
    0113583
  • COAX® cartridge MINI Si08-2, holding cap
    0113585
  • COAX® cartridge MINI Si08-2, extra non-return valve
    0113587
  • COAX® cartridge MINI Si08-2, holding cap, extra non-return valve
    0113589

Features

  • Two-stage COAX® cartridge - MINI - with small mounting dimensions.
  • Large vacuum flow in relation to energy consumption.
  • Good for handling porous materials or if surface leakage is present.
  • Used in VGS™3010 and VGS™3040.