COAX® cartridge MIDI Si32-3, holding cap, extra non-return valve - 1
Item number: 0107715
6 Variants

COAX® cartridge MIDI Si32-3, holding cap, extra non-return valve

COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Login or create account to access all our content and features!

Variants

  • COAX® cartridge MIDI Si32-3
    0107053
  • COAX® cartridge MIDI Si32-3, holding cap
    0107128
  • COAX® cartridge MIDI Si32-3, extra non-return valve
    0107713
  • COAX® cartridge MIDI Si32-3, holding cap, extra non-return valve
    0107715
  • COAX® cartridge MIDI Si32-3, sealings in Viton®
    0114989
  • COAX® cartridge MIDI Si32-3, extra non-return valve, sealings in Viton®
    0122176

Features

  • Three-stage COAX® cartridge - MIDI - with extra high initial vacuum flow.
  • Large vacuum flow in relation to energy consumption.
  • Suitable for fast evacuation of large volumes when handling porous materials or if surface leakage is present.
  • Used in P5010, P6010, P6040 and VGS™5010.