Outphasing

Item number: piCLASSIC_Pi48-3_x5
6 Variants
piCLASSIC Pi48-3 x5 COAX® Cartridge
These are vacuum pumps of a standard (classic) design and range from very small chip pumps to large capacity pumps. Most of the pumps have the COAX® cartridge inside, A vacuum system based on COAX® technology can provide you with three times more vacuum flow than conventional systems, allowing you to increase speed with high reliability while reducing energy consumption.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Variants
piCLASSIC_Pi48-3_x1
piCLASSIC_Pi48-3_x2
piCLASSIC_Pi48-3_x3
piCLASSIC_Pi48-3_x4
piCLASSIC_Pi48-3_x5
piCLASSIC_Pi48-3_x6
Features
- Patented COAX® technology inside – the most energy efficient ejector technology.
- High performance reliability in cases of fluctuating or low compressed air pressure.
- Deep vacuum level achieved at very low feed pressure, 44 psi.
- Fluctuating compressed air is commonplace in large plants and when the compressor has a high degree of utilization.
- Large capacity range, available with 1 to 6 COAX® Pi48 three-stage cartridges. A smaller piCLASSIC can easily be upgraded with more capacity if needed.
- Low-weight, configurable and modular design.
- Easy disassembly for maintenance.