New

New

New

Item number: piCLASSIC Neo Inline
piCLASSIC™ Neo Inline
piCLASSIC™ Neo Inline is an air-driven vacuum pump based on COAX technology, ensuring powerful and reliable performance. The Inline design, with exhaust direction opposite of the vacuum port, allows easy mounting on profiles and seamless integration with EOAT and robotic systems. Its modularity ensures adaptability, flexible installations, and user-friendly maintenance, meeting diverse application requirements. With optional Energy Saving functions for handling either leaking or sealed materials, it ensures energy-efficient operations, while maintaining desired vacuum capability.
This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.
Features
- Inline design and flexible installation with the exhaust direction opposite of the vacuum port, enabling e.g., flush mounting on profiles as well as smooth integration with End-of-Arm-Tooling (EOAT) and robotic systems. Several mounting and installation options are available.
- Versatile vacuum performance based on selected quantity and type of COAX® ejector (high initial flow, extra deep vacuum, or for low/fluctuating feed pressure).
- Configurable design offers effortless integration with flexibility and customization of features to suit specific application needs, such as connections and sealing material (NBR, FKM, EPDM), as well as offering a wide range of optional accessories.
- User-friendly maintenance facilitated by modular design with centralized valve interface and easily accessed ejectors, supporting service efforts and reducing downtime. The Inline design further supports mounting options to ensure effortless and swift access during maintenance routines.
- Lightweight design and small footprint to fit into tight spaces and allows direct mounting on EOAT.
- Eco-conscious design made from bio-based or recycled materials for plastic parts, minimizing the CO2 footprint without compromising on robustness and durability.
- Energy-efficient operation achieved through optional Energy Saving functions available for handling either leaking or sealed materials.
- Multiple accessories and upgrade possibilities to ensure adaptability to current and future application needs.