piCLASSIC Neo - 1
piCLASSIC Neo - 2
piCLASSIC Neo - 3
Item number: piCLASSIC Neo

piCLASSIC Neo

piCLASSIC Neo is an air-driven vacuum pump based on COAX® technology, ensuring powerful and reliable performance.Its small footprint and modular design ensure adaptability, flexible installations and user-friendly maintenance, meeting diverse application requirements.Made from premium sustainable materials and with optional Energy Saving functions for handling either leaking or sealed materials, it ensures energy-efficient operations while maintaining desired vacuum capabilities.Ideal for packaging, FMCG, electronics, automotive, and general industrial applications.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Versatile vacuum performance based on selected quantity and type of COAX® ejector (high initial flow, extra deep vacuum, or for low/fluctuating feed pressure).
  • Configurable design offers effortless integration with flexibility and customization of features to suit specific application needs, such as connections and sealing material (NBR, FKM, EPDM), as well as offering a wide range of optional accessories.
  • Flexible installation thanks to various mounting options and alternate compressed air placement available during set-up.
  • User-friendly maintenance facilitated by a modular design with centralized valve interface and easy access to ejectors, supporting service efforts and minimizing downtime.
  • Lightweight design and small footprint to fit into tight spaces.
  • Eco-conscious design made from bio-based or recycled materials for plastic parts, minimizing the CO2 footprint without compromising on robustness and durability.
  • Energy-efficient operation achieved through optional Energy Saving functions available for handling either leaking or sealed materials.
  • Multiple accessories and upgrade possibilities to ensure adaptability to current and future application needs.