New
piSAVE® ESS upgrade kit piCLASSIC™ Neo, G1/4" - 1
Item number: 0247729
4 Variants

piSAVE® ESS upgrade kit piCLASSIC™ Neo, G1/4"

piSAVE® ESS is a fully pneumatic energy-saving function designed for secure and efficient handling of sealed materials and objects, compatible with piCLASSIC™ Neo. It automatically controls the compressed air feed to the pump, minimizing the amount of compressed air used while ensuring fast and secure operations. When needed, the system recharges with compressed air to maintain the required vacuum level for secure object retention. Built for reliability and efficiency, piSAVE® ESS reduces energy consumption and noise while ensuring safe and consistent vacuum.
Login or create account to access all our content and features!

Variants

  • piSAVE® ESS upgrade kit piCLASSIC™ Neo, D=8
    0247727
  • piSAVE® ESS upgrade kit piCLASSIC™ Neo, D=10
    0247728
  • piSAVE® ESS upgrade kit piCLASSIC™ Neo, G1/4"
    0247729
  • piSAVE® ESS upgrade kit piCLASSIC™ Neo, 1/4" NPT
    0247730

Features

  • Compatible with piCLASSIC™ Neo with direct mechanical and pneumatic compatibility for efficient mounting and installation.
  • Ensures secure and energy efficient handling of sealed materials and objects, without compromising on performance.
  • Automatic control of compressed air feeding to the pump. Shuts off and re-starts airflow to maintain preset vacuum levels to minimize compressed air consumption.
  • Adjustable vacuum level between 9-27 -inHg.
  • Large flow capacity with possibility to serve up to 6 COAX ejectors MIDI.
  • Minimizes noise compared to continuous airflow operation.
  • User-friendly interfaces for easy maintenance and vacuum level adjustment.
  • Fully pneumatic, self-regulating operation requiring no external control or programming.