
Item number: 0102840
8 Variants
Vacuum pump MINI M20L, conn. B1, NBR sealings, non-return valve
COAX® is an advanced solution for creating vacuum with compressed air. Based on Piab’s multistage technology, COAX® cartridges are smaller, more efficient and more reliable than conventional ejectors, that allows for the design of a flexible, modular and efficient vacuum system.The two-stage COAX® cartridge MICRO is probably the world's smallest multistage vacuum ejector. Its low weight makes it suitable to integrate close to the suction point in high speed pick-and-place applications of small objects.The two-stage COAX® cartridge MINI has small mounting dimensions and the three-stage COAX® cartridge MINI has high initial vacuum flow.The two-stage COAX® cartridge MIDI has small mounting dimensions and the three-stage COAX® cartridge MIDI has high initial vacuum flow. The MIDI cartridges are efficient generators of blow-air and are also suitable for fast evacuation of large volumes.
Login or create account to access all our content and features!
Variants
0102767
0102768
0102789
0102839
0102840
0102851
0103079
0103080
Features
- Medium vacuum levels to 24.8 -inHg
- Small size and low weight
- Operates at 55 psi
- Nitrile (NBR) seals standard