piINLINEplus - 1
Item number: piINLINEplus

piINLINEplus

INLINE plus is an ultra-lightweight, decentralized ejector family designed for easy inline installation directly on the vacuum hose, close to the suction cup. Configurable options such as push-in diameters, suction cup holders, and vacuum sensing ports make it easy to adapt to different tooling and application needs.

This is a configurable product. Please use the configurator to customize the item to your needs and see updated price and availability there.

Features

  • Ultra-lightweight decentralized ejector family with integrated release function.
  • Release function based on Exhaust Block principle (EBR) or Atmospheric Quick Release (AQR) suitable for fast cycle speeds.
  • The EBR-function can be manually activated with a built in EBR-button.
  • EBR version available with enhanced blow-off – a shunt line for compressed air will amplify and speed up the part release function. Compressed air consumptions increases a bit vs standard EBR during blow-off.
  • Two different ejectors to choose between.
  • Ejector with STX nozzle gives extra fast response and release function using the Exhaust Block principle (EBR) version. Also recommended in very dirty/dusty environments.
  • Ejector with Ti nozzle for extra high vacuum flow.
  • Compressed air and vacuum ports inline.
  • Easy to install directly on the vacuum hose, close to suction cup.
  • Configurable product with several options for different push-in diameters, metric and imperial.
  • Option to include a suction cup holder, ball mount or lock-pin style, found in automotive gripper tooling.
  • Vacuum Sensing port available as option in configurator.