Value Line® T-design vacuum generator 1/4" - 1
Item number: 0202191
4 Variants

Value Line® T-design vacuum generator 1/4"

Light weight and small sized vacuum ejectors with integrated push-in fittings. One is made with a T-design that will allow exhaust air to be piped away. The other one is a typical inline design. The T-design is also suitable for clean-room environments. Even though it is in our Value Line®, the ejectors will still show approximately 30% energy saving compared to a similar 0.7 mm competitor ejector. The products are available globally with off-the-shelf deliveries.
Login or create account to access all our content and features!

Variants

  • Value Line® Inline vacuum generator 6mm
    0202360
  • Value Line® T-design vacuum generator 6mm
    0202187
  • Value Line® T-design vacuum generator 1/4"
    0202191
  • Value Line® VL206 vacuum generator 1/8"
    0205733

Features

  • Ejector with improved vacuum performance compared to corresponding size conventional single-stage ejector.
  • Ejector stage without flap valve gives high reliability in dirty and dusty environments.
  • Light weight body.
  • Integrated push-in fittings or thread connection for quick and low cost installation.
  • Available in “Inline”, “T-design” or aluminum block version.
  • The T-design is suitable if exhaust air needs to be piped away.
  • The VL206 1/8” block version is an easy-to-install alternative, targeting operators of basic automated vacuum systems.